{"heading":"System Requirements","shareURL":"https://events.sw.siemens.com//ja-JP/realizelive/system-requirements/","children":"<p>Recommended System Requirements for Realize LIVE + U2U 2021</p>"}

System Requirements

<p>Recommended System Requirements for Realize LIVE + U2U 2021</p>

Internet Connection: Broadband wired or wireless - 3G or 4G/LTE

Supported Operating System & Devices

Windows:

  • Windows 10, Windows 8 or 8.1, Windows 7

  • Chrome, Firefox, and Edge (* V. 81+)

  • Computer or laptop with Intel Pentium 4 processor or later that is SSE2 capable and 512 MB of RAM, or a Surface PRO 2 or Surface PRO 3.

Mac:

  • Mac OS X, macOS 10.9 or later

  • Chrome and Firefox

  • Intel processor 64-bit and 512 MB of RAM

Linux:

  • Ubuntu 12.04, Mint 17.1, Red Hat Enterprise Linux 6.4, Oracle Linux 6.4, CentOS 6.4, Fedora 21, OpenSUSE 13.2, ArchLinux (64-bit only)

  • Chrome, Firefox

  • Intel Pentium 4 processor. 

Chrome OS (Chromebooks):

  • Chrome

  • 2GB Ram

iOS (iPhones & iPads):

  • iPhones

    o   iPhone 5S or later

    o   Safari

    o   iOS 11 or later

  • iPads

    o   iPad Mini 3, iPad Air, iPad Pro, iPad (2017) or later

    o   Safari

    o   ОiOS 11 or later  

Android (phones & tablets):

  • Android 4.0 or later

  • Chrome

Cookies

  • Cookies must be enabled.

  • Extensions or browser configurations that block or disable cookies may prevent participants from joining a live session.

Bandwidth Recommendations

  • Webcam & microphone: 2 Mbps upload, 2 Mbps download

  • Microphone only: 1.5Mbps upload, 2 Mbps download

  • Without webcam or microphone: 1 Mbps upload, 2 Mbps download

Firewall

  • UDP

  • TCP: 80,443

  • HTTP: 80 443