IESF Automotive 2020

Recommended System Requirements for IESF

Virtual events provide organizers with opportunities to eliminate physical barriers and engage their audiences, wherever they are. IESF recommends the following system requirements.

Overview

Internet connection

  • Broadband wired or wireless - 3G or 4G/LTE
Supported Operating System & Devices

Windows:

  • Windows 10, Windows 8 or 8.1, Windows 7
  • Chrome, Firefox, and Edge (* V. 81+)
  • Computer or laptop with Intel Pentium 4 processor or later that is SSE2 capable and 512 MB of RAM, or a Surface PRO 2 or Surface PRO 3.

Mac:

  • Mac OS X, macOS 10.9 or later
  • Chrome and Firefox
  • Intel processor 64-bit and 512 MB of RAM

Linux:

  • Ubuntu 12.04, Mint 17.1, Red Hat Enterprise Linux 6.4, Oracle Linux 6.4, CentOS 6.4, Fedora 21, OpenSUSE 13.2, ArchLinux (64-bit only)
  • Chrome, Firefox
  • Intel Pentium 4 processor. 

Chrome OS (Chromebooks):

  • Chrome
  • 2GB Ram

iOS (iPhones & iPads):

  • iPhones
    o   iPhone 5S or later
    o   Safari
    o   iOS 11 or later
  • iPads
    o   iPad Mini 3, iPad Air, iPad Pro, iPad (2017) or later
    o   Safari
    o   ОiOS 11 or later  

Android (phones & tablets):

  • Android 4.0 or later
  • Chrome
Cookies
  • Cookies must be enabled.
  • Extensions or browser configurations that block or disable cookies may prevent participants from joining a live session.